Modules & Processors

More control tighter integration

For customers who are looking for closer integration and a more flexible form factor, as well as lower cost, we offer our custom camera modules. With the addition of the RealSense™ Vision Processor D4 and ASIC card, modules allow greater design flexibility, without the need to spend time developing your own stereo depth systems.

HARDWARE

Modules

Depth Modules are compact hardware boards that provide real-time 3D depth data for robotics and automation.

D450

Designed for easy system integration, our complete line of modules features an imaging sub‑system with stereo sensors. When paired with an RealSense™ Vision Processor, depth data can be output via USB to any platform.

D430

Designed for easy system integration, our complete line of modules features an imaging sub‑system with stereo sensors. When paired with an RealSense™ Vision Processor IMU, depth data can be output via USB to any platform. Connectors sold separately. Check out our Interposer offering under Accessories.

D410 / D415

A compact, active infrared stereo depth-sensing component built for high-accuracy 3D scanning, object measurement, and computer vision.

D421

RealSense™ Depth Module D421 is our entry level stereo depth module designed to bring advanced depth-sensing technology to a wider audience at an affordable price point.

D401

Designed for easy system integration, our complete line of modules features an imaging sub‑system with stereo sensors. When paired with a RealSense™ Vision Processor, depth data can be output via GMSL/FAKRA to any platform.

Tech Specs

D450

D430

D410 / D415

D421

D401

Use Environment

Indoor & Outdoor

Indoor & Outdoor

Indoor & Outdoor

Indoor & Outdoor

Indoor & Outdoor

Depth Sensor Technology

Global Shutter

Global Shutter

Rolling Shutter

Global Shutter

Global Shutter

Vision Processor D4 Board

Vision Processor D4 Board V3 (USB w/IMU) or V5 (GMSL/FAKRA)

Vision Processor D4 Board V1 or V3 (IMU Version of V1)

Vision Processor D4 Board V1

On Board

Vision Processor D4 Board V4

Depth FOV (H × V)(1)

87° × 58°

87° × 58°

65° × 40°

75° × 50°

84° × 58°

Depth Resolution

Up to 1280 × 720

Up to 1280 × 720

Up to 1280 × 720

Up to 1280 × 720

Up to 1280 × 720

Depth Accuracy(2)

<2% at 4 m

<2% at 2 m

<2% at 2 m

<4% at 2m

<2% at 50 cm

Depth Frame Rate

Up to 90 fps

Up to 90 fps

Up to 90 fps

Up to 90 fps

Up to 90 fps

RGB Sensor Technology

Global Shutter

None

None / Rolling Shutter

None

Global Shutter(3)

RGB Resolution and Frame Rate

1280 × 800 at 30 fps

NA

NA / 1920 × 1080 at 30 fps

NA

1280 × 720 at 30fps

RGB Sensor FOV (H × V)(1)

90° × 65°

NA

69° × 42°

NA

87° × 58°

Dimensions (L × D × H)

119.5 mm × 10.53 mm × 17.4 mm

70.7 mm × 10.53 mm × 14 mm

74.7 mm × 4.7 mm × 10 mm / 89.7 mm × 4.7 mm × 10 mm

95 mm × 32 mm × 10.2 mm

36.5 mm × 10.5 mm × 19.4 mm

1) FOV (H x V)(1) is measured +/-3° of stated value
2) Z-accuracy as measured out of the factory

3) Left imager RGB with ISP

Contact Sales
Server Region: North America | Hostname: ip-172-16-1-213 | Visitor Country: US