Perception Studio launch 3 new features: VIO, Improved Close Range Depth, and People Detection
Every feature ships with a tutorial, demo video, and link to relevant technical guide / libraires.

Visual-Inertial Odometry (VIO)
Drop-in VIO via cuVSLAM on D455 / D436 global-shutter cameras. Production-grade VIO for
humanoids, AMRs, and drones built on RealSense RGB-D stereo cameras.

Close Range Depth (Min-Z)
Close-range depth performance, extending depth sensing to under 3cm on the D401 and D405,
and under 15cm across the D400-series family using NVIDIA Jetson. Runs natively on edge
for D500s.

People Detection
People Detection, enabling enhanced safety and human-awareness applications runs on the
edge for D500s.
Open Studio
For builders, fast.
Solo developers, students, hobbyists, hackathon teams.
- Self-serve via realsenseai.com/perception-studio
- Email registration only — no NDA required
- Community support via GitHub Discussions
Design Partners
For named accounts.
Top humanoid, AMR, drone, and manipulation OEMs.
- Named technical account manager + monthly check-ins
- 30–60 days early access ahead of public preview
- NDA + closed-source license for restricted features
- Quarterly roadmap reviews with engineering
- Co-marketing rights once features graduate