FOV 87° × 58°
Global Shutter
New SoC Generation
D555 is the first camera powered by the new RealSense Vision SoC V5.
Built-in IMU and Global shutter
The new Vision SoC V5 is coupled with the longer-range global shutter D450 optical module with a built-in inertial measurement unit.
IP65-rated enclosure
The D555 has an IP65 rated enclosure which is dust tight and protected from projected water.
Native ROS support
D555 is powered by SafeDDS, an ISO 26262-certified Data Distribution Service (DDS) implementation designed specifically for safety-critical and embedded applications. SafeDDS is interoperable with Fast DDS, the middleware powering ROS 2. This makes D555 plug-and-play with ROS 2 using its ethernet interface, streaming seamlessly to ROS 2 nodes on the network without requiring any additional installation.
Why
PoE?
Seamless integration with existing Ethernet infrastructure
Reliable industrial Ethernet connection over cables up to 100 meters
Supports multi-camera setups with low latency
Powerful computer vision
RealSense™ Depth Camera D555 is the first camera powered by the new RealSense™ Vision SoC V5. V5 is a low power, small form factor vision System-on-Chip (SoC). Optimized neural networks offer great efficiency, while delivering ultra-low power inference and simplifies the design by reducing system complexity
Essential for Vision-Based AI Solutions
RealSense™ 3D Stereo Cameras are an integral part of any vision-based AI solution. Seeing the world in 3D allows for faster machine learning and lowers the time to deployment for automated solutions.
Vision SoC V5
Comprised of industry leading stereo disparity processing, motion estimation, vision DSP optimized for computer vision, and best-in-class Image Signal Processor (ISP) IPU7. The ISP IPU7 enhances the RGB with Geometric Distortion Correction (GDC) and Temporal Noise Reduction (TNR). Vision SoC V5 is best optimized for computer vision applications.
Easy to integrate
RealSense™ Camera D555 is supported by the RealSense SDK 2.0 using Data Distribution Service (DDS), allowing ease of integration and backward compatibility to the RealSense product family.
Tech Specs
Features
Use environment:
Indoor/Outdoor
IP Grade:
Rated IP65
Image sensor technology:
Global Shutter
Operating Case Temperature:
-20° to 50°C
Depth
Depth Technology:
Stereoscopic
Minimum Depth Distance (Min-Z) at Max Resolution:
~26 cm (VGA)
Depth Field of View (FOV):
87° × 58°
Depth Output Resolution:
Up to 1280 × 720
Depth Frame Rate:
Up to 90 fps
RGB
RGB Frame Rate:
Up to 60 fps
RGB Frame Resolution:
Up to 1280 × 800
RGB Sensor Technology:
Global Shutter
RGB Sensor FOV (H x V):
90 × 65°
Power and Connectors
PoE Connector:
RJ45
USB Connector:
USB-C1 (Can be used for power)
Power (Typical):
5.5W
External HW Sync:
Via the USB connector
Major Components
Camera Module:
RealSense Module D450
Vision Processor Board:
RealSense Vision SoC V5 RealSense Vision SoC V5 Board 1
Physical
Form Factor:
Camera Peripheral
Length x Depth x Height:
167 mm × 42 mm × 48 mm
Frequently Asked Questions
What is Intel® RealSense™ Depth Camera D555?
Intel® RealSense™ Depth Camera D555 introduces Power over Ethernet interface on chip, expanding our portfolio of USB and GMSL/FAKRA products.
What is the D555 comprised of?
D555 is composed of the longer-range global shutter D450 optical module with inertial measurement unit (IMU) and powered by the new Intel® RealSense™ Vision V5 SoC.
What is the size of the D555 camera?
The Width × Height × Depth of the camera are: 167 mm × 42 mm × 48 mm
Why Ethernet?
Ethernet interface has the following advantages:
- Multi camera with low latency
- Seamless integration into Ethernet infrastructure
- Reliable industrial Ethernet interface over 100 m long cable
Does D555 support ROS?
D555 is powered by SafeDDS, which is interoperable with Fast DDS, the middleware powering ROS 2.
This makes D555 plug&play with ROS2 using its ethernet interface, streaming seamlessly to ROS 2 nodes on its network without any additional installation. To learn more about ROS on DDS check https://design.ros2.org/articles/ros_on_dds.html.
What are the requirements for using PoE?
A host with a PoE interface. The minimum PoE requirements are:
- The product was validated with PoE+ standard IEEE802.3 at 30W
- Gigabit Ethernet 1000BASE-T ports. Note: If multiple cameras are connected to the same switch, the data bandwidth to the host system is shared between the cameras. To achieve the best performance, a higher data speed rate switch and a host system should be considered, like a 2.5GB, 5GB or 10GB.The product was validated with PoE+ standard IEEE802.3 at 30W
- Jumbo frame size, 9000 bytes, supported. Note: If the switch supports only 1500 bytes frame sizes, the camera performance is very limited, and the camera’s Maximum Transmission Unit (MTU) must be reconfigured accordingly.
Can the camera stream via Ethernet without Power over Ethernet?
Yes. The camera can stream via the Ethernet interface and power over the USB Type-C interface. In this mode, the Ethernet cable should be connected directly from the camera to the host, without any adapters in between
How to integrate a D555 camera into the platform?
Integration of the D555 into a platform, requires a native Ethernet interface on the Host platform. USB to Ethernet convertor won’t work. Please refer to #5 or #6 for the options to power via the Ethernet interface or via USB.
Please refer to D555 PoE Setup Guide to learn how to setup D555 and configure the IP address.
The D555 is supported with the same cross-platform open-source Intel® RealSense™ SDK 2.0.
Is there a module version?
Yes. D555 is comprised of the same D450 Optical module used in D455 camera with an Intel® RealSense™ Vision V5 SoC Board I.
What is in the box?
The box product comes in a retail box. It has a peripheral, an Ethernet cable, tripod and a get started guide.
Is there a bulk version?
Yes. The Intel® RealSense™ Depth Camera D555 comes in 30 pack bulk version with only the peripheral – no cable, tripod or retail box.
Where can I purchase?
Head to our store at https://store.intelrealsense.com/ or through any authorized Intel Distributor.
Where can I get more information?
Head over to https://www.intelrealsense.com/. On our site we have more information and links to datasheets, webinars, whitepapers, use cases and many other useful sources for information.
Related information
Extending Stereo Depth to 2 cm with Min-Z
September 9, 2026
How Tennant’s Autonomous Cleaning Robots See the Room
September 1, 2026
PAL Robotics: Bringing Robots into the Real World, Safely
August 18, 2026

