Securely unlock
your world
RealSense™ ID is an award-winning, trusted and accurate on-device facial authentication solution built on RealSense’s leadership in vision technology and AI. It combines an active stereo-depth sensor with a specialized neural network to deliver an intuitive and secure solution that adapts over time.
RealSense ID simplifies secure entry for everyone, everywhere. It supports people of varied heights and is designed for Kiosks, Access Control, ATMs, Time-Card Checks, Point-of-Sale, and more.
Fast
Authenticates in less than a second
Accurate
One-in-a-million false acceptance rate
Secure
On-device encrypted transactions with the use of embedded secure element
Award Winning
Security Industry Association New Products and Solution Award 2024
Secure access control
at a glance

Authenticates every skin tone and shade reliably
Designed to work for everyone, you can trust RealSense ID.

From darkness to strong sunlight, indoors or out — it works
An active depth sensor projects an infrared pattern that enables accurate authentication even in low light conditions.

Adapts to changes over time
No matter how much your style changes, RealSense ID learns over time.

Supports children to tall adults, from many different angles
Easy to use, the solution allows a natural interaction for most people from 120 cm to 190 cm in height at a 55 cm distance.

Anti-spoofing means that the person in front of the camera is the real person
With protection against attacks using photographs, videos, or high‑quality 3D masks, the Facial Authentication solution provides 99.76% assurance that only the real person is granted access.
Rapid authentication,
locked in privacy
Every component of our facial authentication solution is engineered to work together, for security, privacy, reliability and speed. With fast and easy enrollment, only registered users are authenticated.
- Easy enrollment
- Fast – authenticates in less than a second
- Secure anti-spoofing
- No photos stored
- Purpose built for facial authentication
Trusted and
Secure
RealSense ID enables you to build a facial authentication solution with built-in anti‑spoofing
technology, which protects against attacks using photographs, videos or high‑quality 3D masks.
1 in a Million
False-Acceptance Rate
99.87%
True-Acceptance Rate
<0.1%
Spoof-Acceptance Rate
AES-256
Encryption used on all levels

Small and
mighty
Smaller than a credit card, but powerful enough to authenticate reliably in less than a second.