Compare Depth Cameras

Contrast and compare our full lineup of quality computer vision devices.

Feature
D457 / D456
D455 / D455f
D435 / D435i
D435f / D435if
D415
D405

Use Environment

Indoor/Outdoor

Indoor/Outdoor

Indoor/Outdoor

Indoor/Outdoor

Indoor/Outdoor

Indoor/Outdoor

Image Sensor Technology

Global Shutter

Global Shutter

Global Shutter

Global Shutter

Rolling Shutter

Global Shutter

Depth FOV (H × V)(1)

87° × 58°

87° × 58°

87° × 58°

87° × 58°

65° × 40°

87° × 58°

Depth Resolution

Up to 1280 × 720

Up to 1280 × 720

Up to 1280 × 720

Up to 1280 × 720

Up to 1280 × 720

Up to 1280 × 720

Depth Accuracy(2)

<2% at 4 m

<2% at 4 m1

<2% at 2 m

<2% at 2 m

<2% at 2 m

+/- 2% at 50 cm

Depth Frame Rate

Up to 90 fps

Up to 90 fps

Up to 90 fps

Up to 90 fps

Up to 90 fps

Up to 90 fps

Depth Filter

All Pass

All-Pass/IR-Pass

All Pass

IR Pass

All Pass

IR Cut

RGB Sensor Technology

Global Shutter

Global Shutter

Rolling Shutter

Rolling Shutter

Rolling Shutter

Global Shutter(3)

RGB Resolution and Frame Rate

1280 × 800 at 30 fps

1280 × 800 at 30 fps

1920 × 1080 at 30 fps

1920 × 1080 at 30 fps

1920 × 1080 at 30 fps

1280 × 720 at 30 fps

RGB Sensor FOV (H × V)(1)

90 × 65°

90 × 65°

69° × 42°

69° × 42°

69° × 42°

87° × 58°

Inertial Measurement Unit

Yes

Bosch BMI055

No/Yes

No/Yes

No

No

Minimum Depth Distance (Min-Z) at Max Resolution

~52 cm

~52 cm

~28 cm

~28 cm

~45 cm

7 cm @ 480p

Ideal Range

.6 m to 6 m

.6 m to 6 m

.3 m to 3 m

.3 m to 3 m

.5 m to 3 m

7 cm to 50 cm

Main Components

RealSense Vision Processor D4 Board V5 RealSense Module D450

RealSense Vision Processor D4 RealSense Module D450

RealSense Vision Processor D4 RealSense Module D430 + RGB Camera

RealSense Vision Processor D4 RealSense Module D430 + RGB Camera

RealSense Vision Processor D4 RealSense Module D415

RealSense Vision Processor D4 Board v4 RealSense Module D401

Dimensions (L × H × D)

124 mm × 26 mm × 36 mm

124 mm × 26 mm × 29 mm

90 mm × 25 mm × 25 mm

90 mm × 25.8 mm × 25 mm

99 mm × 20 mm × 23 mm

– 42 mm × 42 mm × 23 mm (Peripheral)
– 36.5 mm × 19.4 mm × 10.5 mm (Module)

Interface

GMSL/FAKRA / USB 3

USB‑C* 3.1 Gen 1*

USB‑C* 3.1 Gen 1*

USB‑C* 3.1 Gen 1*

USB‑C* 3.1 Gen 1*

– USB 2
– USB 3.1

Enclosure IP Rating

IP65

None

None

None

None

None

1) FOV (H x V)(1) is measured +/-3° of stated value
2) Z-accuracy as measured out of the factory

3) Left imager RGB with ISP

Top
Contact Sales
Server Region: North America | Hostname: ip-172-16-1-22 | Visitor Country: PL