Contrast and compare our full lineup of quality computer vision devices.
Feature
D457 / D456
D455 / D455f
D435 / D435i
D435f / D435if
D415
D405
Use Environment
Indoor/Outdoor
Indoor/Outdoor
Indoor/Outdoor
Indoor/Outdoor
Indoor/Outdoor
Indoor/Outdoor
Image Sensor Technology
Global Shutter
Global Shutter
Global Shutter
Global Shutter
Rolling Shutter
Global Shutter
Depth FOV (H × V)(1)
87° × 58°
87° × 58°
87° × 58°
87° × 58°
65° × 40°
87° × 58°
Depth Resolution
Up to 1280 × 720
Up to 1280 × 720
Up to 1280 × 720
Up to 1280 × 720
Up to 1280 × 720
Up to 1280 × 720
Depth Accuracy(2)
<2% at 4 m
<2% at 4 m1
<2% at 2 m
<2% at 2 m
<2% at 2 m
+/- 2% at 50 cm
Depth Frame Rate
Up to 90 fps
Up to 90 fps
Up to 90 fps
Up to 90 fps
Up to 90 fps
Up to 90 fps
Depth Filter
All Pass
All-Pass/IR-Pass
All Pass
IR Pass
All Pass
IR Cut
RGB Sensor Technology
Global Shutter
Global Shutter
Rolling Shutter
Rolling Shutter
Rolling Shutter
Global Shutter(3)
RGB Resolution and Frame Rate
1280 × 800 at 30 fps
1280 × 800 at 30 fps
1920 × 1080 at 30 fps
1920 × 1080 at 30 fps
1920 × 1080 at 30 fps
1280 × 720 at 30 fps
RGB Sensor FOV (H × V)(1)
90 × 65°
90 × 65°
69° × 42°
69° × 42°
69° × 42°
87° × 58°
Inertial Measurement Unit
Yes
Bosch BMI055
No/Yes
No/Yes
No
No
Minimum Depth Distance (Min-Z) at Max Resolution
~52 cm
~52 cm
~28 cm
~28 cm
~45 cm
7 cm @ 480p
Ideal Range
.6 m to 6 m
.6 m to 6 m
.3 m to 3 m
.3 m to 3 m
.5 m to 3 m
7 cm to 50 cm
Main Components
RealSense Vision Processor D4 Board V5 RealSense Module D450
RealSense Vision Processor D4 RealSense Module D450
RealSense Vision Processor D4 RealSense Module D430 + RGB Camera
RealSense Vision Processor D4 RealSense Module D430 + RGB Camera
RealSense Vision Processor D4 RealSense Module D415
RealSense Vision Processor D4 Board v4 RealSense Module D401
Dimensions (L × H × D)
124 mm × 26 mm × 36 mm
124 mm × 26 mm × 29 mm
90 mm × 25 mm × 25 mm
90 mm × 25.8 mm × 25 mm
99 mm × 20 mm × 23 mm
– 42 mm × 42 mm × 23 mm (Peripheral)
– 36.5 mm × 19.4 mm × 10.5 mm (Module)
Interface
GMSL/FAKRA / USB 3
USB‑C* 3.1 Gen 1*
USB‑C* 3.1 Gen 1*
USB‑C* 3.1 Gen 1*
USB‑C* 3.1 Gen 1*
– USB 2
– USB 3.1
Enclosure IP Rating
IP65
None
None
None
None
None
1) FOV (H x V)(1) is measured +/-3° of stated value
2) Z-accuracy as measured out of the factory
3) Left imager RGB with ISP