Facial Authentication

Securely unlock

your world

RealSense™ ID is an award-winning, trusted and accurate on-device facial authentication solution built on RealSense’s leadership in vision technology and AI. It combines an active stereo-depth sensor with a specialized neural network to deliver an intuitive and secure solution that adapts over time.


RealSense ID simplifies secure entry for everyone, everywhere. It supports people of varied heights and is designed for Kiosks, Access Control, ATMs, Time-Card Checks, Point-of-Sale, and more.

Fast

Authenticates in less than a second

Accurate

One-in-a-million false acceptance rate

Secure

On-device encrypted transactions with the use of embedded secure element

Award Winning

Security Industry Association New Products and Solution Award 2024

Secure access control

at a glance

Authenticates every skin tone and shade reliably

Designed to work for everyone, you can trust RealSense ID.

From darkness to strong sunlight, indoors or out — it works

An active depth sensor projects an infrared pattern that enables accurate authentication even in low light conditions.

Adapts to changes over time

No matter how much your style changes, RealSense ID learns over time.

Supports children to tall adults, from many different angles

Easy to use, the solution allows a natural interaction for most people from 120 cm to 190 cm in height at a 55 cm distance.

Anti-spoofing means that the person in front of the camera is the real person

With protection against attacks using photographs, videos, or high‑quality 3D masks, the Facial Authentication solution provides 99.76% assurance that only the real person is granted access.

Rapid authentication,

locked in privacy

Every component of our facial authentication solution is engineered to work together, 
for security, privacy, reliability and speed. With fast and easy enrollment, only registered users are authenticated.

  • Easy enrollment
  • Fast – authenticates in less than a second
  • Secure anti-spoofing
  • No photos stored
  • Purpose built for facial authentication

Trusted and

Secure

RealSense ID enables you to build a facial authentication solution with built-in anti‑spoofing 
technology, which protects against attacks using photographs, videos or high‑quality 3D masks.

1 in a Million

False-Acceptance Rate

99.87%

True-Acceptance Rate

<0.1%

Spoof-Acceptance Rate

AES-256

Encryption used on all levels

Small and

mighty

Smaller than a credit card, but powerful enough to authenticate reliably in less than a second.

Your

Facial Authentication SDK

RealSense ID SDK is open‑source, created with the developer in mind. It is designed to plug into your user authentication systems.

Top
Contact Sales