FOV 75°±3° × 50°±3°
Ideal Range .2 m to over 2 m (varies with lighting conditions)
Global Shutter
Manufacturing
3D vision
in a small package
RealSense Depth Module D421 is the first all-in-one module integrating the D4 Vision Processor with the optical module on the same board. The RealSense vision processor D4 does all depth calculations onboard, making this a low power, platform-agnostic device.
Easy to
integrate
Plug-and-play functionality and the integrated single board with the module and the D4 vision processor ensure easy setup and compatibility with popular development frameworks. RealSense Depth Module D421 is supported by the RealSense SDK 2.0 and compatible with a wide range of platforms and operating systems, including Windows, Linux, and Android.
Versatile
vision-based
AI Applications
RealSense 3D Stereo technology is an integral part of any vision-based AI solution. Seeing the world in 3D allows for faster machine learning and lowers the time to deployment for automated solutions. D421 is equipped with 1MP global shutter depth sensors, and advanced depth-sensing algorithms for high-speed depth applications.
Best for
moving robots
and more
Lightweight, low-power, and easy-to-use depth cameras give robots the ability to navigate landscapes, avoid obstacles, and recognize objects, people, and more. With its compact size, ease of use, and high-performance depth-sensing capabilities, this module opens up a world of possibilities for applications ranging from 3D scanning to 3D glasses to toys and fast-moving consumer robots.
Tech Specs
Features
Use environment:
Indoor/Outdoor
Image sensor technology:
Global Shutter
Ideal Range:
.2 m to over 2 m (varies with lighting conditions)
Temperature Range:
0°C to 35°C
Depth
Depth Technology:
Stereoscopic
Minimum Depth Distance (Min-Z):
~20 cm
Depth Accuracy:
<4% at 2 m
Depth Field of View (FOV):
75°±3° × 50°±3°
Depth Output Resolution:
Up to 1280 × 720
Depth Frame Rate:
Up to 60 fps
Filter
Depth Filter:
IR Band Pass Filter
Physical
Form Factor:
Camera Module
Length x Depth x Height:
95 mm × 32 mm × 10.18 mm
Connectors:
USB-C
Frequently Asked Questions
What is RealSense Depth Module D421?
The RealSense Depth Module D421 is our entry level stereo depth module designed to bring advanced depth-sensing technology to a wider audience at an affordable price point.
What is the size of the module?
Incorporating the RealSense Vision Processor D4 on board, the module’s dimensions are 95 mm (W) × 32 mm (H) × 10.18 mm (D).
Does the module need an ASIC Board?
No. D421 is the first all-in-one module integrating the D4 Vision Processor with the optical module on the same board.
Is there a camera version of the D421?
Not at this phase. Stay tuned for updates.
What is in the package?
The package includes 10x D421 camera modules without USB cable or a tripod.
Where can I purchase?
Head to our store at https://store.realsenseai.com/ or through any authorized Intel Distributor.
Leveraging the power of
SDK 2.0
Build the future with the open source RealSense™ SDK 2.0 and depth tools. Platform independent, the SDK supports all current RealSense depth cameras and includes wrappers for many common platforms and languages.
Related information
Eyesynth: Powering Sonic Vision for the Blind
July 10, 2025

