RealSense™ LiDAR Camera L515

Introducing the world’s smallest high‑resolution LiDAR depth camera.

The L515 is a revolutionary solid state LiDAR depth camera which uses a proprietary MEMS mirror scanning technology, enabling better laser power efficiency compared to other time‑of‑flight technologies. With less than 3.5W power consumption for depth streaming, the RealSense LiDAR camera L515 is the world’s most power efficient high‑resolution LiDAR camera.

*This product has reached its End-of-Life (EOL) status and is no longer actively supported or maintained.

First

in the Family

RealSense is proud to introduce a revolutionary solid-state LiDAR depth technology designed for indoor applications. The first product in the new LiDAR depth family, the RealSense LiDAR Camera L515 is perfect for applications that require depth data at high resolution and high accuracy.

Redefining computer vision

with RealSense LiDAR

The L515 is a revolutionary solid state LiDAR depth camera which uses a proprietary MEMS mirror scanning technology, enabling better laser power efficiency compared to other time‑of‑flight technologies. With less than 3.5W power consumption for depth streaming, the RealSense LiDAR camera L515 is the world’s most power efficient high‑resolution LiDAR camera.

9 meters
Maximum distance

Consistent high accuracy over the supported range of 0.25 m ‑ 9 m1

23 million
Pixels per second

1024 × 768 pixels per depth frame at 30 fps.

100 grams
of weight

Only 61 mm diameter and 26 mm height.

Use Cases

Logistics and Measurement

The RealSense LiDAR Camera L515 gives precise volumetric measurements of objects. Use the L515 on a handheld device or as part of an inventory management system for quickly counting objects on a shelf, or track every pallet that leaves your warehouse to make sure it’s fully loaded with the right inventory.

Optimized for Robotics

While all RealSense Depth cameras are necessary components in an intelligent autonomous robotic solution, the RealSense LiDAR camera L515 brings an additional level of precision and accuracy over its entire operational range. Quickly gauge complex objects, handle occlusion or objects behind others with ease for a new level of performance in bin picking or grasping.

3D Scanning

With 3D scanning, one of the biggest challenges is edge fidelity – making sure that objects don’t bleed into the background or each other. The RealSense LiDAR Camera L515, has edge fidelity in a class of its own, combined with a quality FHD RGB camera and IMU for more robust handheld scanning solutions. Together these features make the L515 the best option for taking your 3D scanning to the next level.


Redefining computer vision with RealSense LiDAR

Our open‑source SDK 2.0 offers a variety of wrappers supporting popular programming languages and platforms. The newest addition to the RealSense Technology family uses the same SDK as all other current generation devices, allowing an easy transition from any of our other depth cameras. Develop once and deploy on any current or future RealSense depth device.

World Class Engineering

Tech Specs

Features

Use environment:

Indoor

Image sensor technology:

Laser Scanning

Ideal Range:

.25 m to 9 m (Range affected by reflectivity)

Depth

Depth Technology:

LiDAR

Minimum Depth Distance (Min-Z) at Max Resolution:

~25 cm

Depth Accuracy:

~5 mm to ~14 mm thru 9 m

Depth Field of View (FOV):

70° × 55° (±3°)

Depth Output Resolution:

Up to 1024 × 768

Depth Frame Rate:

30 fps

RGB

RGB Frame Rate:

30 fps

RGB Frame Resolution:

1920 × 1080

RGB Sensor Technology:

Rolling Shutter

RGB Sensor FOV (H x V):

70° × 43° (±3°)

RGB Sensor Resolution:

2 MP

Major Components

Vision Processor Board:

RealSense Vision ASIC

Optical Board:

– Laser
– MEMS Mirror

Physical

Form Factor:

Camera Peripheral

Length x Depth x Height:

61 mm × 26 mm

Connectors:

USB‑C* 3.1 Gen 1*

Mounting Mechanism:

– One 1/4‑20 UNC thread mounting point.
– Two M3 thread mounting points.
– Tripod

Frequently Asked Questions

What is the Ideal range for this camera?

RealSense™ LiDAR Camera L515 is designed to function best from 0.25 to 9 m.

Can I use this Camera outdoors?

Infrared light from the sun can interfere with the performance of the device which can degrade the quality of the depth images when used outdoors. As a power efficient LiDAR camera, L515 will perform best indoors or in controlled lighting conditions.

What are the hardware requirements?

Our onboard RealSense Vision ASIC performs all the depth computations, which allows us to provide depth to numerous platforms at low power. The RealSense SDK 2.0 is platform independent, with support for Windows, Linux, Android and MacOS. We also offer wrappers for many common platforms, languages and engines, including Python, ROS, C/C++, C#, Unity, Unreal, OpenNI and NodeJS, with more being added constantly.
The camera requires a USB-C 3.1 connection to provide power and transfer data during operation.

Can I purchase this camera in module form?

This camera is not currently available in module form. Please contact us for further discussion about your needs.

Can multiple L515 cameras be used simultaneously?

Multiple cameras can share the same field of view utilizing our hardware sync feature.

What are some of the usage recommendations for this device?

The L515 is the perfect product for any indoor application that requires accurate depth data in the range of 0.25-9 m. Typical use cases could be pick and place for warehouse robotics, volumetric measurement and room scanning.

What is the wavelength of the L515 laser?

860 nm

Is this product eye safe?

Yes, this camera has a Class 1 eye safe laser.

At what ambient temperatures does the camera work?

0-30 °C

What is the depth accuracy of the device?

Depth error average at 1m distance from camera is <5mm*
Depth error std deviation at 1m distance from camera is 2.5mm*
Depth error average at 9m distance from camera is <14mm*
Depth error st deviation at 9m distance from camera is 15.5mm*

*at 95% reflectivity

Top
Contact Sales