Buy Now

D455

Twice the range.
Better performance.

Introducing the latest addition to the family, the RealSense™ Depth Camera D455. The D455 is the fourth in the D400 series, designed from feedback and knowledge gained from over 10 years of stereo camera development.

FOV 87° × 58°

Ideal Range .6 m to 6 m

Global Shutter

See further.

The D455 extends the distance between the depth sensors to 95 mm which improves the depth error to less than 2% at 4 m. 

A perfect pair.

To improve the RGB image and the correspondence between the depth and RGB images, the RGB sensor includes a global shutter and is matched to the depth FOV.

An IMU inside.

The camera integrates an IMU to allow your application to refine its depth awareness in any situation where the camera moves. This allows improved environmental awareness for robotics and drones.

Ready for your next project.

The D455 provides more accuracy and flexibility, no matter what your use case.

Unmatched Depth Precision

RealSense cameras deliver millimeter-level depth accuracy in real time, enabling smarter robotics, object tracking, and spatial awareness in dynamic environments.

Ready for Any Environment

From warehouse automation to outdoor use, RealSense stereo depth cameras and ruggedized models are built to perform reliably—even in challenging lighting or weather conditions.

Scalable and Modular

With flexible modules, onboard processing options, and easy integration, RealSense solutions scale from prototypes to production with ease—empowering developers and businesses alike.

Scalable and Modular

With flexible modules, onboard processing options, and easy integration, RealSense solutions scale from prototypes to production with ease—empowering developers and businesses alike.

The Benefits of RealSense

Ready for your next project.

The D455 provides more accuracy and flexibility, no matter what your use case.

Collision Avoidance

Longer range for better collision avoidance.

Faster moving autonomous robots require better and more accurate collision avoidance capabilities. A wide field of view and longer range depth camera makes operation in a changing environments easier and safer.

3D Scanning

Tightly integrated RGB and depth streams for better quality scanning.

Adding a global shutter to the RGB sensor and increasing the field of view to match the depth allows for improved correlation between the color and depth information.

Digital Signage

Longer range depth for touch free displays.

Interactive digital displays in public spaces are increasing in popularity. The longer range D455 provides reliable touch free gesture control and interaction from a greater distance.

Volumetric Measurement

Indoors or outdoors, multiple D455 cameras can be used together. A longer range allows for real‑time scene capture at up to 90 frames per second.

Easy multi-camera setup for volumetric content creation.

The Benefits of RealSense

Features

Solutions

3D vision

for the visually impaired

Equipped with RealSense modules, .lumen assistive glasses allow the blind to move confidently for greater independence and enhanced navigation capabilities.

Through the lens of

stereo depth

Stereo depth works both indoors and outdoors in a wide variety of lighting conditions and can also be used in multiple camera configurations without the need for custom calibration. The onboard RealSense™ Vision Processor D4 performs all the depth calculations on the camera, allowing for low power, platform agnostic devices. Compare what the human eye sees to what RealSense™ depth technology sees.

Stereo depth

solutions

Designed for easy setup and portability, RealSense™ D400 series cameras feature high depth resolution and include active infrared (IR) stereo with standard or wide field of view. For high-precision applications, choose the D415 with rolling shutter. If your application is fast‑moving or outdoors, select either the D435 or D435i camera which feature a global shutter. For longer range applications, the D455 features wide field of view and global shutter on the depth and RGB sensors.

Tech Specs

Features

Use environment:

Indoor/Outdoor

Image sensor technology:

Global Shutter

Ideal Range:

.6 m to 6 m

Inertial measurement unit:

Bosch BMI055

Depth

Depth Technology:

Stereoscopic

Minimum Depth Distance (Min-Z) at Max Resolution:

~52 cm

Depth Accuracy:

<2% at 4 m1

Depth Field of View (FOV):

87° × 58°

Depth Output Resolution:

Up to 1280 × 720

Depth Frame Rate:

Up to 90 fps

RGB

RGB Frame Rate:

30 fps

RGB Frame Resolution:

Up to 1280 × 800

RGB Sensor Technology:

Global Shutter

RGB Resolution and Frame Rate:

1280 × 800 at 30 fps

RGB Sensor FOV (H x V):

90 × 65°

RGB Sensor Resolution:

1 MP

Major Components

Camera Module:

RealSense Module D450

Vision Processor Board:

RealSense Vision Processor D4

Physical

Form Factor:

Camera Peripheral

Length x Depth x Height:

124 mm × 26 mm × 29 mm

Connectors:

USB‑C* 3.1 Gen 1*

Mounting Mechanism:

– One 1/4‑20 UNC thread mounting point
– Two M4 thread mounting points
– Tripod

Top
Contact Sales
Server Region: North America | Hostname: ip-172-16-1-22 | Visitor Country: IT