Buy Now

D435i

Smarter depth, seamless motion

RealSense™ depth camera D435i combines the robust depth sensing capabilities of the D435 with the addition of an inertial measurement unit (IMU).

FOV 87° × 58°

Ideal Range .3 m to 3 m

Global Shutter

IMU inside

Adding an IMU allows your application to refine its depth awareness in any situation where the camera moves. This opens the door for rudimentary SLAM and tracking applications allowing better point-cloud alignment. It also allows improved environmental awareness for robotics and drones. The use of an IMU makes registration and calibration easier for handheld scanning system use cases and is also important in fields such as virtual/augmented reality and drones. When using the D435i, our RealSense SDK 2.0 provides IMU data that is time stamped to align with our high quality depth data.

What is an IMU?

The inertial measurement unit (IMU) is used for the detection of movements and rotations in 6 degrees of freedom (6DoF). An IMU combines a variety of sensors with gyroscopes to detect both rotation and movement in 3 axes, as well as pitch, yaw and roll. It is used in applications such as gaming and pointing devices as well as image stabilization.

Depth in motion

Combined solution for development & productization

The RealSense™ D435i places an IMU into our cutting‑edge stereo depth camera. With a RealSense module and vision processor in a small form factor, the D435i is a powerful  complete package which can be paired with customizable software for a depth camera that is capable of understanding it’s own movement.

Ideal for cameras in motion

The combination of a wide field of view and global shutter sensor on the D435i make it the preferred solution for applications such as robotic navigation and object recognition. The wider field of view allows a single camera to cover more area resulting in less “blind spots”. The global shutter sensors provide great low‑light sensitivity allowing robots to navigate spaces with the lights off.

Complete suite for simple integration

The depth camera D435i is part of the RealSense™ D400 series of cameras, a lineup that takes RealSense™ latest depth‑sensing hardware and software and packages them into easy‑to‑integrate  products. Perfect for developers, makers, and innovators looking to bring depth sensing to devices, RealSense™ D400 series cameras offer simple out‑of‑the‑box integration and enable a whole new generation of intelligent vision‑equipped solutions.

How depth technology is helping Aethon create innovative mobile delivery solutions

The combination of a wide field of view and global shutter sensor on the D435i make it the preferred solution for applications such as robotic navigation and object recognition. The wider field of view allows a single camera to cover more area resulting in less “blind spots”. The global shutter sensors provide great low‑light sensitivity allowing robots to navigate spaces with the lights off.

Tech Specs

Features

Use environment:

Indoor/Outdoor

Image sensor technology:

Global Shutter

Ideal Range:

.3 m to 3 m

Depth

Depth Technology:

Stereoscopic

Minimum Depth Distance (Min-Z) at Max Resolution:

~28 cm

Depth Accuracy:

<2% at 2 m

Depth Field of View (FOV):

87° × 58°

Depth Output Resolution:

Up to 1280 × 720

Depth Frame Rate:

Up to 90 fps

RGB

RGB Frame Rate:

30 fps

RGB Frame Resolution:

1920 × 1080

RGB Sensor Technology:

Rolling Shutter

RGB Sensor FOV (H x V):

69° × 42°

RGB Sensor Resolution:

2 MP

Major Components

Camera Module:

RealSense Module D430 + RGB Camera

Vision Processor Board:

RealSense Vision Processor D4

Physical

Form Factor:

Camera Peripheral

Length x Depth x Height:

90 mm × 25 mm × 25 mm

Connectors:

USB‑C* 3.1 Gen 1*

Mounting Mechanism:

– One 1/4‑20 UNC thread mounting point.
– Two M3 thread mounting points.

Why

RealSense?

Unmatched Depth Precision

RealSense cameras deliver millimeter-level depth accuracy in real time, enabling smarter robotics, object tracking, and spatial awareness in dynamic environments.

Ready for Any Environment

From warehouse automation to outdoor use, RealSense stereo depth cameras and ruggedized models are built to perform reliably—even in challenging lighting or weather conditions.

Scalable and Modular

With flexible modules, onboard processing options, and easy integration, RealSense solutions scale from prototypes to production with ease—empowering developers and businesses alike.

The Benefits of RealSense
Top
Contact Sales